IESNA:LM-63-2002
[TEST]P946688
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11221
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1543 1659.3 1784.3 1909.8 2006 2064.9 2100.7 2120.9 2143.1 2168.8
2202 2247 2307.7 2379.3 2466.3 2612.9 2834.3 3128 3490.7 3944.2
4538.7 5221 5947.5 6608.3 7007.7 6804.9 6399 5855.2 5201.8 4423.2
3438.3 2456.6 1607.8 934.6 411.2 127.3 0
1543 1665.6 1806.2 1945.5 2048.3 2110.7 2140.3 2147.6 2152.4 2156.6
2163.5 2178.2 2205.1 2238.8 2294.4 2410.6 2614.4 2909.8 3294.6 3753.5
4303.1 4935.8 5665.7 6454.8 7246 7456.2 7010.3 6436.6 5834.2 5148.9
4189.4 3157.7 2197.7 1337.9 625.2 199.2 0
1543 1671.9 1828.3 1981.2 2090.5 2156.5 2179.8 2174.3 2161.7 2144.4
2125 2109.3 2102.5 2098.4 2122.5 2208.4 2394.4 2691.5 3098.5 3562.7
4067.5 4650.6 5383.9 6301.3 7484.5 8107.6 7621.7 7018 6466.7 5874.7
4940.5 3858.9 2787.6 1741.2 839.3 271.2 0
1543 1680.9 1850 2013.4 2128.3 2190.6 2201.2 2174.7 2133.6 2086.2
2036.5 1992.1 1958.3 1935.2 1952.5 2053.8 2279.5 2625.3 3069.3 3556.8
4068.5 4621.7 5271.4 6075.8 7204.4 8076 7742.6 7074.8 6492 5892.9
5007.9 3955.5 2907.5 1875.2 953.3 334.8 0
1543 1689.8 1871.9 2045.5 2166 2224.6 2222.6 2175 2105.5 2027.9
1948.1 1875 1814 1772 1782.5 1899.3 2164.6 2559.1 3040.1 3550.9
4069.5 4592.8 5159 5850.3 6924.4 8044.4 7863.5 7131.4 6517.4 5911.1
5075.4 4052 3027.5 2009.3 1067.2 398.4 0
1543 1695.2 1883.7 2064.9 2188.8 2241.2 2223.2 2151.1 2052.5 1950
1853.5 1770.2 1704.9 1669.4 1711.2 1894.7 2245.7 2736 3323.5 3959.8
4596.5 5222.3 5859.6 6557.7 7593.8 8657.6 8642.8 7943.4 7243.6 6479.2
5517.4 4388 3281.2 2183.9 1210.8 470.1 0
1543 1700.5 1895.6 2084.3 2211.6 2257.8 2223.8 2127.1 1999.6 1872.2
1759 1665.4 1595.7 1566.8 1640 1890.1 2326.8 2913 3607 4368.6
5123.5 5851.7 6560.1 7265.1 8263.2 9270.9 9422.2 8755.3 7969.6 7047.3
5959.4 4724 3534.9 2358.6 1354.2 541.9 0
1543 1703.1 1902.7 2094.8 2221.8 2263.3 2217.8 2105.1 1961.1 1824
1708.3 1615.6 1549.4 1530.5 1631.5 1928.8 2420.9 3084.2 3888.4 4780.5
5667.2 6524.5 7362 8173.4 9235.8 10196.2 10319.5 9656.4 8745.1 7628.1
6368.2 5013.9 3687.2 2422.1 1390.3 545 0
1543 1705.8 1910 2105.2 2231.9 2268.9 2211.9 2083.1 1922.5 1775.8
1657.7 1565.8 1503.2 1494.1 1623 1967.5 2515.1 3255.4 4169.8 5192.3
6210.9 7197.1 8164 9081.8 10208.3 11121.5 11216.7 10557.5 9520.5 8208.8
6777.1 5303.9 3839.4 2485.6 1426.3 548 0
1543 1704.6 1915.4 2110.2 2235.7 2269.5 2204.9 2067.6 1898.8 1749.6
1633 1542.4 1481.4 1478.4 1621.7 1987.6 2562 3356 4340.6 5434.2
6539.6 7591.2 8632.7 9662.9 10836.4 11702 11710.9 10944.8 9735.7 8230.6
6667.5 5115.6 3536.5 2247.6 1235.7 460.1 0
1543 1705.8 1910 2105.2 2231.9 2268.9 2211.9 2083.1 1922.5 1775.8
1657.7 1565.8 1503.2 1494.1 1623 1967.5 2515.1 3255.4 4169.8 5192.3
6210.9 7197.1 8164 9081.8 10208.3 11121.5 11216.7 10557.5 9520.5 8208.8
6777.1 5303.9 3839.4 2485.6 1426.3 548 0
1543 1703.1 1902.7 2094.8 2221.8 2263.3 2217.8 2105.1 1961.1 1824
1708.3 1615.6 1549.4 1530.5 1631.5 1928.8 2420.9 3084.2 3888.4 4780.5
5667.2 6524.5 7362 8173.4 9235.8 10196.2 10319.5 9656.4 8745.1 7628.1
6368.2 5013.9 3687.2 2422.1 1390.3 545 0
1543 1700.5 1895.6 2084.3 2211.6 2257.8 2223.8 2127.1 1999.6 1872.2
1759 1665.4 1595.7 1566.8 1640 1890.1 2326.8 2913 3607 4368.6
5123.5 5851.7 6560.1 7265.1 8263.2 9270.9 9422.2 8755.3 7969.6 7047.3
5959.4 4724 3534.9 2358.6 1354.2 541.9 0
1543 1695.2 1883.7 2064.9 2188.8 2241.2 2223.2 2151.1 2052.5 1950
1853.5 1770.2 1704.9 1669.4 1711.2 1894.7 2245.7 2736 3323.5 3959.8
4596.5 5222.3 5859.6 6557.7 7593.8 8657.6 8642.8 7943.4 7243.6 6479.2
5517.4 4388 3281.2 2183.9 1210.8 470.1 0
1543 1689.8 1871.9 2045.5 2166 2224.6 2222.6 2175 2105.5 2027.9
1948.1 1875 1814 1772 1782.5 1899.3 2164.6 2559.1 3040.1 3550.9
4069.5 4592.8 5159 5850.3 6924.4 8044.4 7863.5 7131.4 6517.4 5911.1
5075.4 4052 3027.5 2009.3 1067.2 398.4 0
1543 1680.9 1850 2013.4 2128.3 2190.6 2201.2 2174.7 2133.6 2086.2
2036.5 1992.1 1958.3 1935.2 1952.5 2053.8 2279.5 2625.3 3069.3 3556.8
4068.5 4621.7 5271.4 6075.8 7204.4 8076 7742.6 7074.8 6492 5892.9
5007.9 3955.5 2907.5 1875.2 953.3 334.8 0
1543 1671.9 1828.3 1981.2 2090.5 2156.5 2179.8 2174.3 2161.7 2144.4
2125 2109.3 2102.5 2098.4 2122.5 2208.4 2394.4 2691.5 3098.5 3562.7
4067.5 4650.6 5383.9 6301.3 7484.5 8107.6 7621.7 7018 6466.7 5874.7
4940.5 3858.9 2787.6 1741.2 839.3 271.2 0
1543 1665.6 1806.2 1945.5 2048.3 2110.7 2140.3 2147.6 2152.4 2156.6
2163.5 2178.2 2205.1 2238.8 2294.4 2410.6 2614.4 2909.8 3294.6 3753.5
4303.1 4935.8 5665.7 6454.8 7246 7456.2 7010.3 6436.6 5834.2 5148.9
4189.4 3157.7 2197.7 1337.9 625.2 199.2 0
1543 1659.3 1784.3 1909.8 2006 2064.9 2100.7 2120.9 2143.1 2168.8
2202 2247 2307.7 2379.3 2466.3 2612.9 2834.3 3128 3490.7 3944.2
4538.7 5221 5947.5 6608.3 7007.7 6804.9 6399 5855.2 5201.8 4423.2
3438.3 2456.6 1607.8 934.6 411.2 127.3 0
1543 1646.6 1756.1 1863.4 1947.3 2000.4 2033.5 2052.7 2072.3 2096.5
2131 2179.4 2242.3 2314.6 2404.4 2533.9 2719.2 2961.9 3266.6 3628.8
4063.2 4519.4 4923.9 5210.6 5282.3 4980.6 4553.8 4045.8 3491.5 2890.7
2201.9 1541.1 992.9 574.7 258.5 84.7 0
1543 1633.9 1728 1817 1888.6 1936 1966.3 1984.6 2001.4 2024.1
2060.2 2111.7 2177 2249.9 2342.4 2454.9 2604.1 2795.7 3042.4 3313.3
3587.6 3817.8 3900.4 3812.9 3556.8 3156.3 2708.5 2236.4 1781.3 1358.3
965.6 625.7 378 214.8 105.9 42 0
1543 1620.3 1699.9 1774.1 1832 1871.8 1896.7 1908.6 1917.9 1930.4
1953.2 1988.7 2034.7 2082.7 2137.4 2198.7 2276.5 2378.3 2512.2 2654.9
2787.3 2873.3 2854.3 2721 2472.9 2137.3 1795 1459.6 1149.2 878.6
637.7 432.1 278.4 171.2 91.5 38 0
1543 1606.8 1671.9 1731.3 1775.4 1807.6 1827.1 1832.6 1834.4 1836.8
1846.1 1865.7 1892.4 1915.5 1932.5 1942.5 1948.9 1960.9 1982 1996.5
1987.1 1928.7 1808.2 1629.1 1388.9 1118.3 881.5 682.8 517.2 398.9
309.8 238.5 178.8 127.8 77.3 33.9 0
1543 1593.2 1643.7 1689.5 1724.7 1747.8 1758.2 1752.7 1737.5 1719
1700.6 1688.3 1682.6 1675.5 1662.1 1639.2 1607.6 1575.1 1544.8 1519.8
1492.6 1446.6 1370.3 1262.8 1123.2 956.1 805.8 661.3 523.3 417.5
326.6 249.9 183.5 128.6 76.9 33.5 0
1543 1579.6 1615.5 1647.8 1674 1688 1689.3 1672.8 1640.7 1601.1
1555.1 1511 1472.6 1435.3 1391.9 1335.9 1266.5 1189.4 1107.7 1043.1
998.1 964.5 932.4 896.4 857.5 793.9 730 639.8 529.4 436.1
343.4 261.4 188.3 129.5 76.4 33 0
1543 1566.5 1589.2 1611 1630.5 1638.8 1632.4 1604.3 1555.8 1498.9
1435.3 1377.3 1328.7 1286.8 1245.7 1197.3 1139.5 1075.7 1008 954.4
918.8 895.4 878.4 858.2 827.4 773.9 720.6 645 553.8 470.7
382.1 299 220.1 153 93.6 40 0
1543 1553.5 1562.8 1574.2 1586.9 1589.6 1575.4 1535.8 1470.9 1396.6
1315.6 1243.5 1184.8 1138.3 1099.5 1058.7 1012.5 962 908.3 865.6
839.5 826.3 824.3 820 797.4 754 711.2 650.2 578.2 505.2
420.9 336.6 251.9 176.4 110.7 47.1 0
1543 1540.9 1538 1540.3 1545.1 1545.6 1526.7 1478.4 1404.1 1320.7
1237.8 1172.6 1125.3 1090.3 1059.5 1023.7 980.8 932.8 878.7 827.4
789.3 768.5 770.6 772.7 766.2 750.2 711.7 648.9 578.2 511
447.6 380.7 304.6 221.4 144.2 61 0
1543 1526.9 1513.4 1508.5 1510.9 1513.9 1501.2 1462.8 1400 1328.8
1259.7 1199.3 1146.2 1099.6 1055.7 1009.6 959.2 905.6 852.3 804.8
762.9 731.7 715.1 705.2 695.8 684.9 662 621 569 511.1
445.4 379.5 304.5 223.9 147.4 65.1 0
1543 1515.5 1491.9 1480 1480.8 1489.2 1489.5 1467.1 1420.1 1358.5
1294 1232.4 1172.5 1115.2 1060 1004.9 948.5 891.4 838.5 793.2
752.6 721.5 699 681.7 665.4 646.9 621.6 587.4 545.1 494.7
432.8 369.4 296 219.8 143 63.4 0
1543 1504.2 1470.5 1451.5 1450.7 1464.7 1477.7 1471.3 1440.3 1388.3
1328.4 1265.6 1198.9 1130.8 1064.3 1000.2 937.8 877.2 824.7 781.6
742.4 711.4 683 658.3 635 609 581.1 553.7 521.2 478.3
420.1 359.3 287.5 215.6 138.5 61.6 0
1543 1494 1452.5 1427.8 1427.1 1449 1479.9 1497.2 1485.1 1439.5
1374.4 1303.4 1230.2 1155.8 1083.4 1013.9 947.6 885.2 831.4 788
752.3 726.4 704.2 681.1 655.1 621.7 586 552.2 515.8 470.5
412.6 351.7 281.1 211.1 133.5 60.6 0
1543 1483.8 1434.5 1404.1 1403.4 1433.3 1482 1523 1530 1490.8
1420.4 1341.2 1261.6 1180.9 1102.5 1027.6 957.5 893.3 838.3 794.3
762.3 741.3 725.4 704 675.1 634.4 590.9 550.6 510.5 462.7
405.1 344.1 274.7 206.6 128.5 59.7 0
1543 1474.8 1418.6 1384.2 1381.9 1416.4 1477.6 1536.7 1558.7 1528.1
1457.2 1370.7 1286.1 1204.4 1125.7 1050.7 979.9 914.5 858.4 814
780.9 758.3 743.8 725.5 699.8 663.3 621.8 579.2 535.6 482.5
419.8 356.1 284.7 205.8 124.2 59.5 0
1543 1465.9 1402.8 1364.2 1360.3 1399.6 1473.2 1550.4 1587.4 1565.5
1494 1400.2 1310.6 1227.9 1148.9 1073.9 1002.3 935.8 878.5 833.7
799.4 775.3 762.1 747.1 724.6 692.2 652.8 607.8 560.7 502.2
434.5 368 294.6 205 119.9 59.3 0
1543 1456.9 1388.4 1346.5 1340.5 1379 1455.4 1536 1580.8 1569.5
1507.7 1415.4 1323 1241.7 1165.5 1094.4 1025.9 961.3 904.9 859.7
822.8 797.1 781.2 765.9 743.7 712.6 672.3 626.3 576.7 516.7
447.6 379.2 304 201.7 110.7 52.3 0
1543 1448 1373.9 1328.9 1320.7 1358.5 1437.6 1521.7 1574.1 1573.5
1521.4 1430.8 1335.5 1255.5 1182.1 1114.9 1049.5 986.7 931.4 885.8
846.1 818.9 800.2 784.8 762.9 733 691.9 644.8 592.7 531.1
460.6 390.5 313.5 198.3 101.5 45.3 0
1543 1441 1362.9 1315.7 1304.9 1338.4 1408.9 1483.7 1530.7 1532
1487.4 1406.6 1317 1238.6 1170 1109.3 1050.8 993.5 941.1 897
860.5 836 818.3 803.1 781.3 749.8 706.7 657.6 604.2 542.4
470.9 401.3 321.7 215.9 117.9 52.2 0
1543 1434 1351.7 1302.6 1289.1 1318.3 1380.3 1445.8 1487.3 1490.6
1453.5 1382.4 1298.6 1221.6 1158 1103.8 1052.1 1000.3 950.9 908.3
875 853.1 836.5 821.3 799.6 766.6 721.5 670.4 615.8 553.7
481.3 412.1 329.9 233.4 134.4 59.1 0
1543 1428.4 1344 1293.4 1278.8 1305 1360 1415.9 1450.7 1452.9
1419.9 1356.4 1280 1206.7 1144.3 1091.2 1041.4 991.3 942.7 902.6
874.6 856.2 840.8 825.7 804.4 771.2 726.1 674.9 620.2 558.9
486.7 417.2 336.7 244.9 148.6 64.8 0
1543 1422.8 1336.2 1284.1 1268.4 1291.6 1339.8 1386.1 1414.2 1415.2
1386.6 1330.4 1261.3 1191.9 1130.6 1078.5 1030.7 982.3 934.6 896.9
874.4 859.2 845 830 809.1 775.8 730.8 679.4 624.5 564.1
492.1 422.3 343.4 256.4 162.8 70.6 0
1543 1418.4 1330.7 1277.8 1262.4 1285 1330.5 1372.3 1396.6 1396.7
1370.4 1319.6 1255.8 1188.3 1125.1 1068.5 1016.1 964.2 913.9 878.5
859.7 847.3 834.6 819.5 798.8 766.5 721.8 671.2 617.8 558.6
489.4 418.5 341.8 255.7 161.6 69.2 0
1543 1414 1325.2 1271.5 1256.4 1278.3 1321.2 1358.5 1379 1378.1
1354.4 1308.8 1250.2 1184.7 1119.6 1058.5 1001.7 946.2 893.3 860.2
845 835.3 824.2 808.9 788.5 757.2 712.9 663 611.2 553
486.7 414.6 340.2 254.9 160.5 67.6 0
1543 1410 1321 1267.7 1253.2 1275.6 1317.7 1354 1373.4 1371.9
1348.5 1306.1 1250.2 1185.1 1118.5 1053.3 991.9 931.9 876.6 844.7
830.7 822.5 812.9 797.8 777.1 745.1 701.2 652.1 600.7 543.1
478.3 406.2 328.8 245.4 153 63.8 0
1543 1405.9 1316.8 1264 1250 1272.9 1314.1 1349.5 1367.7 1365.7
1342.7 1303.5 1250.2 1185.7 1117.3 1048 982.2 917.6 859.8 829.2
816.4 809.7 801.7 786.6 765.6 733 689.5 641.2 590.3 533.2
470 397.8 317.5 235.8 145.5 59.9 0
1543 1400.9 1312.7 1261.1 1248.7 1272.4 1313.8 1348.8 1365.9 1363
1339.3 1302.6 1251.1 1186.5 1116.7 1045 976.4 908.3 849.1 818.9
806.4 800.5 793.4 778 756.7 722.3 680.3 632.9 580.8 524
461.2 390.8 304.3 227.4 138 56.2 0
1543 1405.9 1316.8 1264 1250 1272.9 1314.1 1349.5 1367.7 1365.7
1342.7 1303.5 1250.2 1185.7 1117.3 1048 982.2 917.6 859.8 829.2
816.4 809.7 801.7 786.6 765.6 733 689.5 641.2 590.3 533.2
470 397.8 317.5 235.8 145.5 59.9 0
1543 1410 1321 1267.7 1253.2 1275.6 1317.7 1354 1373.4 1371.9
1348.5 1306.1 1250.2 1185.1 1118.5 1053.3 991.9 931.9 876.6 844.7
830.7 822.5 812.9 797.8 777.1 745.1 701.2 652.1 600.7 543.1
478.3 406.2 328.8 245.4 153 63.8 0
1543 1414 1325.2 1271.5 1256.4 1278.3 1321.2 1358.5 1379 1378.1
1354.4 1308.8 1250.2 1184.7 1119.6 1058.5 1001.7 946.2 893.3 860.2
845 835.3 824.2 808.9 788.5 757.2 712.9 663 611.2 553
486.7 414.6 340.2 254.9 160.5 67.6 0
1543 1418.4 1330.7 1277.8 1262.4 1285 1330.5 1372.3 1396.6 1396.7
1370.4 1319.6 1255.8 1188.3 1125.1 1068.5 1016.1 964.2 913.9 878.5
859.7 847.3 834.6 819.5 798.8 766.5 721.8 671.2 617.8 558.6
489.4 418.5 341.8 255.7 161.6 69.2 0
1543 1422.8 1336.2 1284.1 1268.4 1291.6 1339.8 1386.1 1414.2 1415.2
1386.6 1330.4 1261.3 1191.9 1130.6 1078.5 1030.7 982.3 934.6 896.9
874.4 859.2 845 830 809.1 775.8 730.8 679.4 624.5 564.1
492.1 422.3 343.4 256.4 162.8 70.6 0
1543 1428.4 1344 1293.4 1278.8 1305 1360 1415.9 1450.7 1452.9
1419.9 1356.4 1280 1206.7 1144.3 1091.2 1041.4 991.3 942.7 902.6
874.6 856.2 840.8 825.7 804.4 771.2 726.1 674.9 620.2 558.9
486.7 417.2 336.7 244.9 148.6 64.8 0
1543 1434 1351.7 1302.6 1289.1 1318.3 1380.3 1445.8 1487.3 1490.6
1453.5 1382.4 1298.6 1221.6 1158 1103.8 1052.1 1000.3 950.9 908.3
875 853.1 836.5 821.3 799.6 766.6 721.5 670.4 615.8 553.7
481.3 412.1 329.9 233.4 134.4 59.1 0
1543 1441 1362.9 1315.7 1304.9 1338.4 1408.9 1483.7 1530.7 1532
1487.4 1406.6 1317 1238.6 1170 1109.3 1050.8 993.5 941.1 897
860.5 836 818.3 803.1 781.3 749.8 706.7 657.6 604.2 542.4
470.9 401.3 321.7 215.9 117.9 52.2 0
1543 1448 1373.9 1328.9 1320.7 1358.5 1437.6 1521.7 1574.1 1573.5
1521.4 1430.8 1335.5 1255.5 1182.1 1114.9 1049.5 986.7 931.4 885.8
846.1 818.9 800.2 784.8 762.9 733 691.9 644.8 592.7 531.1
460.6 390.5 313.5 198.3 101.5 45.3 0
1543 1456.9 1388.4 1346.5 1340.5 1379 1455.4 1536 1580.8 1569.5
1507.7 1415.4 1323 1241.7 1165.5 1094.4 1025.9 961.3 904.9 859.7
822.8 797.1 781.2 765.9 743.7 712.6 672.3 626.3 576.7 516.7
447.6 379.2 304 201.7 110.7 52.3 0
1543 1465.9 1402.8 1364.2 1360.3 1399.6 1473.2 1550.4 1587.4 1565.5
1494 1400.2 1310.6 1227.9 1148.9 1073.9 1002.3 935.8 878.5 833.7
799.4 775.3 762.1 747.1 724.6 692.2 652.8 607.8 560.7 502.2
434.5 368 294.6 205 119.9 59.3 0
1543 1474.8 1418.6 1384.2 1381.9 1416.4 1477.6 1536.7 1558.7 1528.1
1457.2 1370.7 1286.1 1204.4 1125.7 1050.7 979.9 914.5 858.4 814
780.9 758.3 743.8 725.5 699.8 663.3 621.8 579.2 535.6 482.5
419.8 356.1 284.7 205.8 124.2 59.5 0
1543 1483.8 1434.5 1404.1 1403.4 1433.3 1482 1523 1530 1490.8
1420.4 1341.2 1261.6 1180.9 1102.5 1027.6 957.5 893.3 838.3 794.3
762.3 741.3 725.4 704 675.1 634.4 590.9 550.6 510.5 462.7
405.1 344.1 274.7 206.6 128.5 59.7 0
1543 1494 1452.5 1427.8 1427.1 1449 1479.9 1497.2 1485.1 1439.5
1374.4 1303.4 1230.2 1155.8 1083.4 1013.9 947.6 885.2 831.4 788
752.3 726.4 704.2 681.1 655.1 621.7 586 552.2 515.8 470.5
412.6 351.7 281.1 211.1 133.5 60.6 0
1543 1504.2 1470.5 1451.5 1450.7 1464.7 1477.7 1471.3 1440.3 1388.3
1328.4 1265.6 1198.9 1130.8 1064.3 1000.2 937.8 877.2 824.7 781.6
742.4 711.4 683 658.3 635 609 581.1 553.7 521.2 478.3
420.1 359.3 287.5 215.6 138.5 61.6 0
1543 1515.5 1491.9 1480 1480.8 1489.2 1489.5 1467.1 1420.1 1358.5
1294 1232.4 1172.5 1115.2 1060 1004.9 948.5 891.4 838.5 793.2
752.6 721.5 699 681.7 665.4 646.9 621.6 587.4 545.1 494.7
432.8 369.4 296 219.8 143 63.4 0
1543 1526.9 1513.4 1508.5 1510.9 1513.9 1501.2 1462.8 1400 1328.8
1259.7 1199.3 1146.2 1099.6 1055.7 1009.6 959.2 905.6 852.3 804.8
762.9 731.7 715.1 705.2 695.8 684.9 662 621 569 511.1
445.4 379.5 304.5 223.9 147.4 65.1 0
1543 1540.9 1538 1540.3 1545.1 1545.6 1526.7 1478.4 1404.1 1320.7
1237.8 1172.6 1125.3 1090.3 1059.5 1023.7 980.8 932.8 878.7 827.4
789.3 768.5 770.6 772.7 766.2 750.2 711.7 648.9 578.2 511
447.6 380.7 304.6 221.4 144.2 61 0
1543 1553.5 1562.8 1574.2 1586.9 1589.6 1575.4 1535.8 1470.9 1396.6
1315.6 1243.5 1184.8 1138.3 1099.5 1058.7 1012.5 962 908.3 865.6
839.5 826.3 824.3 820 797.4 754 711.2 650.2 578.2 505.2
420.9 336.6 251.9 176.4 110.7 47.1 0
1543 1566.5 1589.2 1611 1630.5 1638.8 1632.4 1604.3 1555.8 1498.9
1435.3 1377.3 1328.7 1286.8 1245.7 1197.3 1139.5 1075.7 1008 954.4
918.8 895.4 878.4 858.2 827.4 773.9 720.6 645 553.8 470.7
382.1 299 220.1 153 93.6 40 0
1543 1579.6 1615.5 1647.8 1674 1688 1689.3 1672.8 1640.7 1601.1
1555.1 1511 1472.6 1435.3 1391.9 1335.9 1266.5 1189.4 1107.7 1043.1
998.1 964.5 932.4 896.4 857.5 793.9 730 639.8 529.4 436.1
343.4 261.4 188.3 129.5 76.4 33 0
1543 1593.2 1643.7 1689.5 1724.7 1747.8 1758.2 1752.7 1737.5 1719
1700.6 1688.3 1682.6 1675.5 1662.1 1639.2 1607.6 1575.1 1544.8 1519.8
1492.6 1446.6 1370.3 1262.8 1123.2 956.1 805.8 661.3 523.3 417.5
326.6 249.9 183.5 128.6 76.9 33.5 0
1543 1606.8 1671.9 1731.3 1775.4 1807.6 1827.1 1832.6 1834.4 1836.8
1846.1 1865.7 1892.4 1915.5 1932.5 1942.5 1948.9 1960.9 1982 1996.5
1987.1 1928.7 1808.2 1629.1 1388.9 1118.3 881.5 682.8 517.2 398.9
309.8 238.5 178.8 127.8 77.3 33.9 0
1543 1620.3 1699.9 1774.1 1832 1871.8 1896.7 1908.6 1917.9 1930.4
1953.2 1988.7 2034.7 2082.7 2137.4 2198.7 2276.5 2378.3 2512.2 2654.9
2787.3 2873.3 2854.3 2721 2472.9 2137.3 1795 1459.6 1149.2 878.6
637.7 432.1 278.4 171.2 91.5 38 0
1543 1633.9 1728 1817 1888.6 1936 1966.3 1984.6 2001.4 2024.1
2060.2 2111.7 2177 2249.9 2342.4 2454.9 2604.1 2795.7 3042.4 3313.3
3587.6 3817.8 3900.4 3812.9 3556.8 3156.3 2708.5 2236.4 1781.3 1358.3
965.6 625.7 378 214.8 105.9 42 0
1543 1646.6 1756.1 1863.4 1947.3 2000.4 2033.5 2052.7 2072.3 2096.5
2131 2179.4 2242.3 2314.6 2404.4 2533.9 2719.2 2961.9 3266.6 3628.8
4063.2 4519.4 4923.9 5210.6 5282.3 4980.6 4553.8 4045.8 3491.5 2890.7
2201.9 1541.1 992.9 574.7 258.5 84.7 0
1543 1659.3 1784.3 1909.8 2006 2064.9 2100.7 2120.9 2143.1 2168.8
2202 2247 2307.7 2379.3 2466.3 2612.9 2834.3 3128 3490.7 3944.2
4538.7 5221 5947.5 6608.3 7007.7 6804.9 6399 5855.2 5201.8 4423.2
3438.3 2456.6 1607.8 934.6 411.2 127.3 0
